Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking

For CAD models and more information, click Directly on the part number below.







 MORE IMAGES 

·  4-Bolt SCJ - Set Screw

Add To Cart Request Quote
   
  Results 26 - 50 of 132 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJ 25 PT SGT 25 mm 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Four-Bolt Square Flange
KCJ 25 PS 25 mm 27.9 mm
1.098
in
1067 N
240
lbf
N/A N/A Four-Bolt Square Flange
YCJ 25 25 mm 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange
YCJ1 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange
YCJ1 SGT 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Four-Bolt Square Flange
SCJ1 1 in 19.8 mm
0.78
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Four-Bolt Square Flange
YCJM1 1 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange
YCJ1 PT SGT 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Four-Bolt Square Flange
KCJ1 PS 1 in 27.9 mm
1.098
in
1067 N
240
lbf
N/A N/A Four-Bolt Square Flange
SCJ1 1/8 1 1/8 in 21.4 mm
0.843
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Four-Bolt Square Flange
YCJ1 1/8 SGT 1 1/8 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange
YCJ1 1/8 1 1/8 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange
YCJ 30 SGT 30 mm 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange
SCJ 30 30 mm 21.4 mm
0.843
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Four-Bolt Square Flange
YCJ 30 PT SGT 30 mm 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange
KCJ 30 PS 30 mm 29.9 mm
1.177
in
1556 N
350
lbf
N/A N/A Four-Bolt Square Flange
YCJ 30 30 mm 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange
YCJ1 3/16 SGT 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange
SCJ1 3/16 1 3/16 in 21.4 mm
0.843
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Four-Bolt Square Flange
YCJM1 3/16 1 3/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange
YCJ1 3/16 PT SGT 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange
KCJ1 3/16 PS 1 3/16 in 29.9 mm
1.177
in
1556 N
350
lbf
N/A N/A Four-Bolt Square Flange
YCJ1 3/16 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange
YCJ11/4 S 1 1/4 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange
YCJ1 1/4 SGT 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange
  Results 26 - 50 of 132  1 2 3 4 5 »  
<