Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking

For CAD models and more information, click Directly on the part number below.







 MORE IMAGES 

·  4-Bolt SCJ - Set Screw

Add To Cart Request Quote
   
  Results 51 - 75 of 132 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SCJ1 1/4 S 1 1/4 in 21.4 mm
0.843
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Four-Bolt Square Flange
SCJ1 1/4 1 1/4 in 24.6 mm
0.969
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Four-Bolt Square Flange
YCJ1 1/4 PT SGT 1 1/4 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange
KCJ1 1/4S PS 1 1/4 in 29.9 mm
1.177
in
1556 N
350
lbf
N/A N/A Four-Bolt Square Flange
KCJ1 1/4 PS 1 1/4 in 31.8 mm
1.252
in
2112 N
475
lbf
N/A N/A Four-Bolt Square Flange
YCJ1 3/8 SGT 1 3/8 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange
SCJ1 3/8 1 3/8 in 24.6 mm
0.969
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Four-Bolt Square Flange
YCJ1 3/8 1 3/8 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
N/A Four-Bolt Square Flange
YCJ 35 SGT 35 mm 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange
SCJ 35 35 mm 24.6 mm
0.969
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Four-Bolt Square Flange
YCJ 35 PT SGT 35 mm 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange
KCJ 35 PS 35 mm 31.8 mm
1.252
in
2112 N
475
lbf
N/A N/A Four-Bolt Square Flange
YCJ 35 35 mm 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
N/A Four-Bolt Square Flange
YCJ1 7/16 SGT 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange
SCJ1 7/16 1 7/16 in 24.6 mm
0.969
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Four-Bolt Square Flange
YCJM1 7/16 1 7/16 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Four-Bolt Square Flange
YCJ1 7/16 PT SGT 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange
KCJ1 7/16 PS 1 7/16 in 31.8 mm
1.252
in
2112 N
475
lbf
N/A N/A Four-Bolt Square Flange
YCJ1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
N/A Four-Bolt Square Flange
YCJ1 1/2 1 1/2 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
N/A Four-Bolt Square Flange
YCJ1 1/2 SGT 1 1/2 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Four-Bolt Square Flange
SCJ1 1/2 1 1/2 in 26.2 mm
1.031
in
19800 N
4460
lbf
36200 N
8130
lbf
Molded Shroud Four-Bolt Square Flange
YCJM1 1/2 1 1/2 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Four-Bolt Square Flange
YCJ1 1/2 PT SGT 1 1/2 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Four-Bolt Square Flange
YCJ 40 SGT 40 mm 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Four-Bolt Square Flange
  Results 51 - 75 of 132  1 2 3 4 5 »  
<