Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking

For CAD models and more information, click Directly on the part number below.







 MORE IMAGES 

·  4-Bolt SCJ - Set Screw

Add To Cart Request Quote
   
  Results 126 - 132 of 132 Unit of Measure: Imperial Metric Both « 6 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJ2 15/16 2 15/16 in 66.7 mm
2.626
in
44800 N
10100
lbf
68900 N
15500
lbf
Shroud Seal Four-Bolt Square Flange
YCJM2 15/16 2 15/16 in 66.7 mm
2.626
in
54200 N
12200
lbf
79400 N
17900
lbf
Shroud Seal Four-Bolt Square Flange
YCJ2 15/16 SGT 2 15/16 in 66.7 mm
2.626
in
44800 N
10100
lbf
68900 N
15500
lbf
N/A Four-Bolt Square Flange
YCJ 75 SGT 75 mm 66.7 mm
2.626
in
44800 N
10100
lbf
68900 N
15500
lbf
N/A Four-Bolt Square Flange
YCJM3 3 in 66.7 mm
2.626
in
54200 N
12200
lbf
79400 N
17900
lbf
Shroud Seal Four-Bolt Square Flange
YCJM3 7/16 3 7/16 in 70.5 mm
2.776
in
71500 N
16100
lbf
106400 N
23900
lbf
Shroud Seal Four-Bolt Square Flange
YCJM3 15/16 3 15/16 in 95.4 mm
3.756
in
104400 N
23500
lbf
147500 N
33200
lbf
Shroud Seal Four-Bolt Square Flange
  Results 126 - 132 of 132 « 6 
<