Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The answer to versatility in design.
For extra-special design needs, this unit incorporates a Tri-Ply bearing mounted in two stampings, riveted together with two o-rings.
Available in two basic size groups, one incorporating a 209 and the other a 211 bearing.
Both Size groups offer these features.
  • Dynamic alignment capability.
  • Shroud effect from close clearance of stamping to inner ring.
  • Relubrication.
  • One unit piece for ease of handling and assembly.
  • Fitting flange mates with outer ring milled recess, preventing possibility of outer ring circumferential movement.
  • Stampings are case hardened to minimize wear.
  • Units are equipped with nylon retainer, molded one-piece seals and patented notched outer ring seal grooves.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Diameter (mm)

Shaft Diameter (in)

Bore Shape

CE - Extended Dynamic Load Rating (N)

CE - Extended Dynamic Load Rating (lbf)

Part Number

Shaft Diameter

C0 - Static Radial Rating

CE - Extended Dynamic Load Rating

Housing Construction

CAD

DHU 1 1/8S-209 N/A 1 1/8 in N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 30S-209 N/A 30 mm N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 1 1/4S-209 N/A 1 1/4 in N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 1 1/2R-209 N/A 1 1/2 in N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 1 1/2S-211 N/A 1 1/2 in N/A 25000 N5600 lbf N/A 48000 N10800 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 40R-209 N/A 40 mm N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 40S-211 N/A 40 mm N/A 25000 N5600 lbf N/A 48000 N10800 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 1 3/4R-209 N/A 1 3/4 in N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 491 A N/A 1 3/4 in N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 1 3/4R-211 N/A 1 3/4 in N/A 25000 N5600 lbf N/A 48000 N10800 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 45R-209 N/A 45 mm N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 50R-211 N/A 50 mm N/A 25000 N5600 lbf N/A 48000 N10800 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 55R-211 N/A 55 mm N/A 25000 N5600 lbf N/A 48000 N10800 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 2 3/16R-211 N/A 2 3/16 in N/A 25000 N5600 lbf N/A 48000 N10800 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1