All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Cartridge Block Mounted Bearings - Eccentric Locking Collar > View Items  

Fafnir® Cartridge Block Mounted Bearings - Eccentric Locking Collar

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 58 1 2 3 

Part Number

Shaft Size d

Housing Width

Outside Diameter

Housing Radial Load Rating

Static Load Rating

Dynamic Load Rating

CAD

RC 11/16 11/16 in 30.2 mm
1.188
in
68.27 mm
2.6880
in
N/A 4700 N
1070
lbf
10700 N
2380
lbf
CAD Icon (for items table)
RC 17 17 mm 30.2 mm
1.188
in
68.27 mm
2.6880
in
N/A 4700 N
1070
lbf
10700 N
2380
lbf
CAD Icon (for items table)
RC 3/4 3/4 in 36.5 mm
1.438
in
74.61 mm
2.938
in
N/A 6500 N
1460
lbf
14200 N
3190
lbf
CAD Icon (for items table)
RC 20 20 mm 36.5 mm
1.438
in
74.61 mm
2.938
in
N/A 6500 N
1460
lbf
14200 N
3190
lbf
CAD Icon (for items table)
RC 7/8 7/8 in 38.1 mm
1.5
in
79.38 mm
3.1250
in
N/A 7800 N
1750
lbf
15500 N
3490
lbf
CAD Icon (for items table)
RC 15/16 15/16 in 38.1 mm
1.5
in
79.38 mm
3.1250
in
N/A 7800 N
1750
lbf
15500 N
3490
lbf
CAD Icon (for items table)
RC1 1 in 38.1 mm
1.5
in
79.38 mm
3.1250
in
N/A 7800 N
1750
lbf
15500 N
3490
lbf
CAD Icon (for items table)
RC 25 25 mm 38.1 mm
1.5
in
79.38 mm
3.1250
in
N/A 7800 N
1750
lbf
15500 N
3490
lbf
CAD Icon (for items table)
RC1 1/16 1.0625 in 38.1 mm
1.5
in
88.900 mm
3 1/2
in
N/A 11300 N
2530
lbf
21600 N
4850
lbf
CAD Icon (for items table)
RC1 1/8 1 1/8 in 38.1 mm
1.5
in
88.900 mm
3 1/2
in
N/A 11300 N
2530
lbf
21600 N
4850
lbf
CAD Icon (for items table)
RC1 3/16 1 3/16 in 38.1 mm
1.5
in
88.900 mm
3 1/2
in
N/A 11300 N
2530
lbf
21600 N
4850
lbf
CAD Icon (for items table)
RC 30 30 mm 38.1 mm
1.5
in
88.900 mm
3 1/2
in
N/A 11300 N
2530
lbf
21600 N
4850
lbf
CAD Icon (for items table)
RC1 1/4 1 1/4 in 39.7 mm
1.563
in
98.43 mm
3.8750
in
N/A 15300 N
3440
lbf
28500 N
6400
lbf
CAD Icon (for items table)
RC1 5/16 1 5/16 in 39.7 mm
1.563
in
98.43 mm
3.8750
in
N/A 15300 N
3440
lbf
28500 N
6400
lbf
CAD Icon (for items table)
RC1 3/8 1 3/8 in 39.7 mm
1.563
in
98.43 mm
3.8750
in
N/A 15300 N
3440
lbf
28500 N
6400
lbf
CAD Icon (for items table)
RC1 7/16 1 7/16 in 39.7 mm
1.563
in
98.43 mm
3.8750
in
N/A 15300 N
3440
lbf
28500 N
6400
lbf
CAD Icon (for items table)
RC 35 35 mm 39.7 mm
1.563
in
98.43 mm
3.8750
in
N/A 15300 N
3440
lbf
28500 N
6400
lbf
CAD Icon (for items table)
RC1 1/2 1 1/2 in 44.4 mm
1.75
in
106.36 mm
4.188
in
N/A 19800 N
4460
lbf
36200 N
8130
lbf
CAD Icon (for items table)
RC1 9/16 1 9/16 in 44.4 mm
1.75
in
106.36 mm
4.188
in
N/A 19800 N
4460
lbf
36200 N
8130
lbf
CAD Icon (for items table)
RC 40 40 mm 44.4 mm
1.75
in
106.36 mm
4.188
in
N/A 19800 N
4460
lbf
36200 N
8130
lbf
CAD Icon (for items table)
RC1 5/8 1 5/8 in 44.4 mm
1.75
in
111.13 mm
4.3750
in
N/A 20500 N
4600
lbf
36300 N
8160
lbf
CAD Icon (for items table)
RC1 11/16 1 11/16 in 44.4 mm
1.75
in
111.13 mm
4.3750
in
N/A 20500 N
4600
lbf
36300 N
8160
lbf
CAD Icon (for items table)
RC1 3/4 1 3/4 in 44.4 mm
1.75
in
111.13 mm
4.3750
in
N/A 20500 N
4600
lbf
36300 N
8160
lbf
CAD Icon (for items table)
RC 45 45 mm 44.4 mm
1.75
in
111.13 mm
4.3750
in
N/A 20500 N
4600
lbf
36300 N
8160
lbf
CAD Icon (for items table)
RC1 7/8 1 7/8 in 52.4 mm
2.063
in
115.89 mm
4.563
in
N/A 23200 N
5210
lbf
38900 N
8740
lbf
CAD Icon (for items table)
  Results 26 - 50 of 58 1 2 3