All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Cartridge Block Mounted Bearings - Eccentric Locking Collar
>
View Items
Fafnir® Cartridge Block Mounted Bearings - Eccentric Locking Collar
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 58
1
2
3
Part Number
Shaft Size d
Housing Width
Outside Diameter
Housing Radial Load Rating
Static Load Rating
Dynamic Load Rating
CAD
RCSM 1/2
1/2
in
25.4
mm
1
in
64.3
mm
2.531
in
880
N
200
lb
4700
N
1070
lbf
10700
N
2380
lbf
RCSM 5/8
5/8
in
25.4
mm
1
in
64.3
mm
2.531
in
880
N
200
lb
4700
N
1070
lbf
10700
N
2380
lbf
RCSM 17
17
mm
25.4
mm
1
in
64.3
mm
2.531
in
880
N
200
lb
4700
N
1070
lbf
10700
N
2380
lbf
RCSM 3/4
3/4
in
25.4
mm
1
in
64.3
mm
2.531
in
1120
N
250
lb
6500
N
1460
lbf
14200
N
3190
lbf
RCSM 15/16
15/16
in
25.4
mm
1
in
64.3
mm
2.531
in
1340
N
300
lb
7800
N
1750
lbf
15500
N
3490
lbf
RCSM 1
1
in
25.4
mm
1
in
64.3
mm
2.531
in
1340
N
300
lb
7800
N
1750
lbf
15500
N
3490
lbf
RCSM 25
25
mm
25.4
mm
1
in
64.3
mm
2.531
in
1340
N
300
lb
7800
N
1750
lbf
15500
N
3490
lbf
LRCSM1 3/16
1 3/16
in
25.4
mm
1
in
64.3
mm
2.531
in
1340
N
300
lb
8318
N
1870
lbf
14679
N
3300
lbf
RCR1
1
in
19.8
mm
0.781
in
57.2
mm
2.2500
in
1340
N
300
lb
7800
N
1750
lbf
15500
N
3490
lbf
RCR 25
25
mm
19.8
mm
0.781
in
57.2
mm
2.2500
in
1340
N
300
lb
7800
N
1750
lbf
15500
N
3490
lbf
CR 3/4
3/4
in
25.4
mm
1
in
83.57
mm
3.29
in
670
N
150
lb
6500
N
1460
lbf
14200
N
3190
lbf
CR 20
20
mm
25.4
mm
1
in
83.57
mm
3.29
in
670
N
150
lb
6500
N
1460
lbf
14200
N
3190
lbf
CR1
1
in
25.4
mm
1
in
83.57
mm
3.29
in
880
N
200
lb
7800
N
1750
lbf
15500
N
3490
lbf
CR 25
25
mm
25.4
mm
1
in
83.57
mm
3.29
in
880
N
200
lb
7800
N
1750
lbf
15500
N
3490
lbf
RABR 1/2
1/2
in
17.5
mm
0.688
in
47.37
mm
1.865
in
880
N
200
lb
4700
N
1070
lbf
10700
N
2380
lbf
RABR 5/8
5/8
in
17.5
mm
0.688
in
47.37
mm
1.865
in
880
N
200
lb
4700
N
1070
lbf
10700
N
2380
lbf
RABR 17
17
mm
17.5
mm
0.688
in
47.37
mm
1.865
in
880
N
200
lb
4700
N
1070
lbf
10700
N
2380
lbf
RABR 3/4
3/4
in
17.5
mm
0.688
in
52.37
mm
2.062
in
1120
N
250
lb
6500
N
1460
lbf
14200
N
3190
lbf
RABR 20
20
mm
17.5
mm
0.688
in
52.37
mm
2.062
in
1120
N
250
lb
6500
N
1460
lbf
14200
N
3190
lbf
RABR 15/16
15/16
in
20.6
mm
0.813
in
62.38
mm
2.456
in
1340
N
300
lb
7800
N
1750
lbf
15500
N
3490
lbf
RABR1
1
in
20.6
mm
0.813
in
62.38
mm
2.456
in
1340
N
300
lb
7800
N
1750
lbf
15500
N
3490
lbf
RABR 25
25
mm
20.6
mm
0.813
in
62.38
mm
2.456
in
1340
N
300
lb
7800
N
1750
lbf
15500
N
3490
lbf
RABR1 3/16
1 3/16
in
20.6
mm
0.813
in
62.38
mm
2.456
in
1340
N
300
lb
8318
N
1870
lbf
14679
N
3300
lbf
RC 1/2
1/2
in
30.2
mm
1.188
in
68.27
mm
2.6880
in
N/A
4700
N
1070
lbf
10700
N
2380
lbf
RC 5/8
5/8
in
30.2
mm
1.188
in
68.27
mm
2.6880
in
N/A
4700
N
1070
lbf
10700
N
2380
lbf
Results 1 - 25 of 58
1
2
3