All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Cartridge Block Mounted Bearings - Eccentric Locking Collar
>
View Items
Fafnir® Cartridge Block Mounted Bearings - Eccentric Locking Collar
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 58 of 58
1
2
3
Part Number
Shaft Size d
Housing Width
Outside Diameter
Housing Radial Load Rating
Static Load Rating
Dynamic Load Rating
CAD
RC1 15/16
1 15/16
in
52.4
mm
2.063
in
115.89
mm
4.563
in
N/A
23200
N
5210
lbf
38900
N
8740
lbf
RC 50
50
mm
52.4
mm
2.063
in
115.89
mm
4.563
in
N/A
23200
N
5210
lbf
38900
N
8740
lbf
RC2
2
in
58.7
mm
2.313
in
125.41
mm
4.938
in
N/A
29200
N
6570
lbf
48100
N
10800
lbf
RC2 1/8
2 1/8
in
58.7
mm
2.313
in
125.41
mm
4.938
in
N/A
29200
N
6570
lbf
48100
N
10800
lbf
RC2 3/16
2 3/16
in
58.7
mm
2.313
in
125.41
mm
4.938
in
N/A
29200
N
6570
lbf
48100
N
10800
lbf
RC 55
55
mm
58.7
mm
2.313
in
125.41
mm
4.938
in
N/A
29200
N
6570
lbf
48100
N
10800
lbf
RC2 7/16
2 7/16
in
65.1
mm
2.563
in
149.23
mm
5 7/8
in
N/A
35900
N
8080
lbf
58200
N
13100
lbf
RC 60
60
mm
65.1
mm
2.563
in
149.23
mm
5 7/8
in
N/A
35900
N
8080
lbf
58200
N
13100
lbf
Results 51 - 58 of 58
1
2
3