Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Flangette Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Flangette Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 26 - 50 of 191 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G52MSB 15/16 - GRA 15/16 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSA 15/16 - GRR 15/16 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSB 15/16 - GRR 15/16 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RR 25 25 mm 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RA 25 25 mm 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSA 25 - GRA 25 mm 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSB 25 - GRA 25 mm 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSA 25 - GRR 25 mm 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSB 25 - GRR 25 mm 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RR1 1 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RA 1 1 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSA 1 - GRA 1 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSB 1 - GRA 1 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSA 1 - GRR 1 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSB 1 - GRR 1 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RA 1 1/16 1.0625 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSA 1 1/16 - GRA 1.0625 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSB 1 1/16 - GRA 1.0625 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSA 1 1/16 - GRR 1.0625 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSB 1 1/16 - GRR 1.0625 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RR1 1/8 1 1/8 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RA 1 1/8 1 1/8 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSA 1 1/8 - GRA 1 1/8 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSB 1 1/8 - GRA 1 1/8 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSA 1 1/8 - GRR 1 1/8 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
  Results 26 - 50 of 191  1 2 3 4 5 »  
<