Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Flangette Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Flangette Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 1 - 25 of 191 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

RR 1/2 1/2 in 81 mm
3.188
in
2650 N
600
lb
4700 N
1070
lbf
10700 N
2380
lbf
Two Piece Housing
RA 1/2 1/2 in 81 mm
3.188
in
2650 N
600
lb
4700 N
1070
lbf
10700 N
2380
lbf
Two Piece Housing
RA 9/16 9/16 in 81 mm
3.188
in
2650 N
600
lb
4700 N
1070
lbf
10700 N
2380
lbf
Two Piece Housing
RR 5/8 5/8 in 81 mm
3.188
in
2650 N
600
lb
4700 N
1070
lbf
10700 N
2380
lbf
Two Piece Housing
RA 5/8 5/8 in 81 mm
3.188
in
2650 N
600
lb
4700 N
1070
lbf
10700 N
2380
lbf
Two Piece Housing
RR 17 17 mm 81 mm
3.188
in
2650 N
600
lb
4700 N
1070
lbf
10700 N
2380
lbf
Two Piece Housing
RA 17 17 mm 81 mm
3.188
in
2650 N
600
lb
4700 N
1070
lbf
10700 N
2380
lbf
Two Piece Housing
RR 3/4 3/4 in 90.5 mm
3.563
in
3100 N
700
lb
6500 N
1460
lbf
14200 N
3190
lbf
Two Piece Housing
RA 3/4 3/4 in 90.5 mm
3.563
in
3100 N
700
lb
6500 N
1460
lbf
14200 N
3190
lbf
Two Piece Housing
RR 20 20 mm 90.5 mm
3.563
in
3100 N
700
lb
6500 N
1460
lbf
14200 N
3190
lbf
Two Piece Housing
RA 20 20 mm 90.5 mm
3.563
in
3100 N
700
lb
6500 N
1460
lbf
14200 N
3190
lbf
Two Piece Housing
RA 13/16 0.8125 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSA 13/16 - GRA 0.8125 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSB 13/16 - GRA 0.8125 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSA 13/16 - GRR 0.8125 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSB 13/16 - GRR 0.8125 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RR 7/8 7/8 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RA 7/8 7/8 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSA 7/8 - GRA 7/8 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSB 7/8 - GRA 7/8 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSA 7/8 - GRR 7/8 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSB 7/8 - GRR 7/8 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RR 15/16 15/16 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RA 15/16 15/16 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
G52MSA 15/16 - GRA 15/16 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
  Results 1 - 25 of 191  1 2 3 4 5 »  
<