All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Flangette Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Flangette Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 191  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G52MSB 15/16 - GRA 15/16 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
G52MSA 15/16 - GRR 15/16 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
G52MSB 15/16 - GRR 15/16 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
RR 25 25 mm 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
RA 25 25 mm 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
G52MSA 25 - GRA 25 mm 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
G52MSB 25 - GRA 25 mm 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
G52MSA 25 - GRR 25 mm 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
G52MSB 25 - GRR 25 mm 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
RR1 1 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
RA 1 1 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
G52MSA 1 - GRA 1 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
G52MSB 1 - GRA 1 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
G52MSA 1 - GRR 1 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
G52MSB 1 - GRR 1 in 95.2 mm
3.7500
in
7700 N
1730
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing CAD Icon (for items table)
RA 1 1/16 1.0625 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSA 1 1/16 - GRA 1.0625 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSB 1 1/16 - GRA 1.0625 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSA 1 1/16 - GRR 1.0625 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSB 1 1/16 - GRR 1.0625 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
RR1 1/8 1 1/8 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
RA 1 1/8 1 1/8 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSA 1 1/8 - GRA 1 1/8 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSB 1 1/8 - GRA 1 1/8 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSA 1 1/8 - GRR 1 1/8 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
  Results 26 - 50 of 191  1 2 3 4 5 »