All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 191
1
2
3
4
5
»
Part Number
Shaft Size d
Outside Diameter
Stamping Radial Load Rating
Static Load Rating
Dynamic Load Rating
Housing Construction
CAD
RR 1/2
1/2
in
81
mm
3.188
in
2650
N
600
lb
4700
N
1070
lbf
10700
N
2380
lbf
Two Piece Housing
RA 1/2
1/2
in
81
mm
3.188
in
2650
N
600
lb
4700
N
1070
lbf
10700
N
2380
lbf
Two Piece Housing
RA 9/16
9/16
in
81
mm
3.188
in
2650
N
600
lb
4700
N
1070
lbf
10700
N
2380
lbf
Two Piece Housing
RR 5/8
5/8
in
81
mm
3.188
in
2650
N
600
lb
4700
N
1070
lbf
10700
N
2380
lbf
Two Piece Housing
RA 5/8
5/8
in
81
mm
3.188
in
2650
N
600
lb
4700
N
1070
lbf
10700
N
2380
lbf
Two Piece Housing
RR 17
17
mm
81
mm
3.188
in
2650
N
600
lb
4700
N
1070
lbf
10700
N
2380
lbf
Two Piece Housing
RA 17
17
mm
81
mm
3.188
in
2650
N
600
lb
4700
N
1070
lbf
10700
N
2380
lbf
Two Piece Housing
RR 3/4
3/4
in
90.5
mm
3.563
in
3100
N
700
lb
6500
N
1460
lbf
14200
N
3190
lbf
Two Piece Housing
RA 3/4
3/4
in
90.5
mm
3.563
in
3100
N
700
lb
6500
N
1460
lbf
14200
N
3190
lbf
Two Piece Housing
RR 20
20
mm
90.5
mm
3.563
in
3100
N
700
lb
6500
N
1460
lbf
14200
N
3190
lbf
Two Piece Housing
RA 20
20
mm
90.5
mm
3.563
in
3100
N
700
lb
6500
N
1460
lbf
14200
N
3190
lbf
Two Piece Housing
RA 13/16
0.8125
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
G52MSA 13/16 - GRA
0.8125
in
95.2
mm
3.7500
in
7700
N
1730
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
G52MSB 13/16 - GRA
0.8125
in
95.2
mm
3.7500
in
7700
N
1730
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
G52MSA 13/16 - GRR
0.8125
in
95.2
mm
3.7500
in
7700
N
1730
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
G52MSB 13/16 - GRR
0.8125
in
95.2
mm
3.7500
in
7700
N
1730
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RR 7/8
7/8
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RA 7/8
7/8
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
G52MSA 7/8 - GRA
7/8
in
95.2
mm
3.7500
in
7700
N
1730
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
G52MSB 7/8 - GRA
7/8
in
95.2
mm
3.7500
in
7700
N
1730
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
G52MSA 7/8 - GRR
7/8
in
95.2
mm
3.7500
in
7700
N
1730
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
G52MSB 7/8 - GRR
7/8
in
95.2
mm
3.7500
in
7700
N
1730
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RR 15/16
15/16
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RA 15/16
15/16
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
G52MSA 15/16 - GRA
15/16
in
95.2
mm
3.7500
in
7700
N
1730
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
Results 1 - 25 of 191
1
2
3
4
5
»