Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Flangette Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Flangette Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 51 - 75 of 191 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G62MSB 1 1/8 - GRR 1 1/8 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RR 30 30 mm 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RA 30 30 mm 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSA 30 - GRA 30 mm 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSB 30 - GRA 30 mm 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSA 30 - GRR 30 mm 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSB 30 - GRR 30 mm 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RR1 3/16 1 3/16 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RA 1 3/16 1 3/16 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSA 1 3/16 - GRA 1 3/16 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSB 1 3/16 - GRA 1 3/16 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSA 1 3/16 - GRR 1 3/16 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G62MSB 1 3/16 - GRR 1 3/16 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RR1 1/4 S 1 1/4 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RR1 1/4 1 1/4 in 122.2 mm
4.813
in
6220 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing
RA 1 1/4 1 1/4 in 122.2 mm
4.813
in
6220 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing
G62MSA 1 1/4S - GRA 1 1/4 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G72MSA 1 1/4 - GRA 1 1/4 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing
G62MSB 1 1/4S - GRA 1 1/4 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G72MSB 1 1/4 - GRA 1 1/4 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing
G62MSA 1 1/4S - GRR 1 1/4 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G72MSA 1 1/4 - GRR 1 1/4 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing
G62MSB 1 1/4S - GRR 1 1/4 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
G72MSB 1 1/4 - GRR 1 1/4 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing
RR1 5/16 1 5/16 in 122.2 mm
4.813
in
6220 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing
  Results 51 - 75 of 191  1 2 3 4 5 »  
<