All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Flangette Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Flangette Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 191  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G62MSB 1 1/8 - GRR 1 1/8 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
RR 30 30 mm 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
RA 30 30 mm 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSA 30 - GRA 30 mm 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSB 30 - GRA 30 mm 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSA 30 - GRR 30 mm 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSB 30 - GRR 30 mm 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
RR1 3/16 1 3/16 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
RA 1 3/16 1 3/16 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSA 1 3/16 - GRA 1 3/16 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSB 1 3/16 - GRA 1 3/16 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSA 1 3/16 - GRR 1 3/16 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G62MSB 1 3/16 - GRR 1 3/16 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
RR1 1/4 S 1 1/4 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
RR1 1/4 1 1/4 in 122.2 mm
4.813
in
6220 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
RA 1 1/4 1 1/4 in 122.2 mm
4.813
in
6220 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G62MSA 1 1/4S - GRA 1 1/4 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G72MSA 1 1/4 - GRA 1 1/4 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G62MSB 1 1/4S - GRA 1 1/4 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G72MSB 1 1/4 - GRA 1 1/4 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G62MSA 1 1/4S - GRR 1 1/4 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G72MSA 1 1/4 - GRR 1 1/4 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G62MSB 1 1/4S - GRR 1 1/4 in 112.7 mm
4.438
in
11100 N
2500
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing CAD Icon (for items table)
G72MSB 1 1/4 - GRR 1 1/4 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
RR1 5/16 1 5/16 in 122.2 mm
4.813
in
6220 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
  Results 51 - 75 of 191  1 2 3 4 5 »