Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 191 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Total Width (in)

Total Width (mm)

Outside Diameter (mm)

Outside Diameter (in)

Stamping Radial Load Rating (N)

Stamping Radial Load Rating (lb)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

Add To Cart/Request Quote
N/A 1 1/8 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 122.2 mm4.813 in N/A 6220 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 122.2 mm4.813 in N/A 6220 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 5/16 in N/A 122.2 mm4.813 in N/A 6220 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
51 - 75 of 191 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »