All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Flangette Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Flangette Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 191  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

RA 1 5/16 1 5/16 in 122.2 mm
4.813
in
6220 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSA 1 5/16 - GRA 1 5/16 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSB 1 5/16 - GRA 1 5/16 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSA 1 5/16 - GRR 1 5/16 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSB 1 5/16 - GRR 1 5/16 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
RR1 3/8 1 3/8 in 122.2 mm
4.813
in
6220 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
RA 1 3/8 1 3/8 in 122.2 mm
4.813
in
6220 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSA 1 3/8 - GRA 1 3/8 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSB 1 3/8 - GRA 1 3/8 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSA 1 3/8 - GRR 1 3/8 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSB 1 3/8 - GRR 1 3/8 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
RR 35 35 mm 122.2 mm
4.813
in
6220 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
RA 35 35 mm 122.2 mm
4.813
in
6220 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSA 35 - GRA 35 mm 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSB 35 - GRA 35 mm 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSA 35 - GRR 35 mm 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSB 35 - GRR 35 mm 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
RR1 7/16 1 7/16 in 122.2 mm
4.813
in
6220 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
RA 1 7/16 1 7/16 in 122.2 mm
4.813
in
6220 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSA 1 7/16 - GRA 1 7/16 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSB 1 7/16 - GRA 1 7/16 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSA 1 7/16 - GRR 1 7/16 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
G72MSB 1 7/16 - GRR 1 7/16 in 122.2 mm
4.813
in
15100 N
3400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing CAD Icon (for items table)
RR1 1/2 1 1/2 in 147.6 mm
5.813
in
7500 N
1700
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
RA 1 1/2 1 1/2 in 147.6 mm
5.813
in
7500 N
1700
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
  Results 76 - 100 of 191  1 2 3 4 5 »