All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Flangette Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Flangette Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 191  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G80MSA 1 1/2 - GRA 1 1/2 in 147.6 mm
5.813
in
19600 N
4400
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
G80MSB 1 1/2 - GRA 1 1/2 in 147.6 mm
5.813
in
19600 N
4400
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
G80MSA 1 1/2 - GRR 1 1/2 in 147.6 mm
5.813
in
19600 N
4400
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
G80MSB 1 1/2 - GRR 1 1/2 in 147.6 mm
5.813
in
19600 N
4400
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
RR1 9/16 1 9/16 in 147.6 mm
5.813
in
7500 N
1700
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
RA 1 9/16 1 9/16 in 147.6 mm
5.813
in
7500 N
1700
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
G80MSA 1 9/16 - GRA 1 9/16 in 147.6 mm
5.813
in
19600 N
4400
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
G80MSB 1 9/16 - GRA 1 9/16 in 147.6 mm
5.813
in
19600 N
4400
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
G80MSA 1 9/16 - GRR 1 9/16 in 147.6 mm
5.813
in
19600 N
4400
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
G80MSB 1 9/16 - GRR 1 9/16 in 147.6 mm
5.813
in
19600 N
4400
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
RR 40 40 mm 147.6 mm
5.813
in
7500 N
1700
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
RA 40 40 mm 147.6 mm
5.813
in
7500 N
1700
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
G80MSA 40 - GRA 40 mm 147.6 mm
5.813
in
19600 N
4400
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
G80MSB 40 - GRA 40 mm 147.6 mm
5.813
in
19600 N
4400
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
G80MSA 40 - GRR 40 mm 147.6 mm
5.813
in
19600 N
4400
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
G80MSB 40 - GRR 40 mm 147.6 mm
5.813
in
19600 N
4400
lb
19800 N
4460
lbf
36200 N
8130
lbf
Two Piece Housing CAD Icon (for items table)
RR1 5/8 1 5/8 in 149.2 mm
5 7/8
in
7500 N
1700
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing CAD Icon (for items table)
RA 1 5/8 1 5/8 in 149.2 mm
5 7/8
in
7500 N
1700
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing CAD Icon (for items table)
G85MSA 1 5/8 - GRA 1 5/8 in 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing CAD Icon (for items table)
G85MSB 1 5/8 - GRA 1 5/8 in 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing CAD Icon (for items table)
G85MSA 1 5/8 - GRR 1 5/8 in 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing CAD Icon (for items table)
G85MSB 1 5/8 - GRR 1 5/8 in 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing CAD Icon (for items table)
RR1 11/16 1 11/16 in 149.2 mm
5 7/8
in
7500 N
1700
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing CAD Icon (for items table)
RA 1 11/16 1 11/16 in 149.2 mm
5 7/8
in
7500 N
1700
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing CAD Icon (for items table)
G85MSA 1 11/16 - GRA 1 11/16 in 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing CAD Icon (for items table)
  Results 101 - 125 of 191  1 2 3 4 5 »