Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 191 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Total Width (in)

Total Width (mm)

Outside Diameter (mm)

Outside Diameter (in)

Stamping Radial Load Rating (N)

Stamping Radial Load Rating (lb)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

Add To Cart/Request Quote
N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 5/8 in N/A 149.2 mm5 7/8 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 5/8 in N/A 149.2 mm5 7/8 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 5/8 in N/A 149.2 mm5 7/8 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 5/8 in N/A 149.2 mm5 7/8 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 5/8 in N/A 149.2 mm5 7/8 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 5/8 in N/A 149.2 mm5 7/8 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 11/16 in N/A 149.2 mm5 7/8 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 11/16 in N/A 149.2 mm5 7/8 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
N/A 1 11/16 in N/A 149.2 mm5 7/8 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Add To Cart
Request Quote
101 - 125 of 191 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »