126 - 150 of 191 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Total Width (in)

Total Width (mm)

Outside Diameter (mm)

Outside Diameter (in)

Stamping Radial Load Rating (N)

Stamping Radial Load Rating (lb)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G85MSB 1 11/16 - GRA N/A 1 11/16 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSA 1 11/16 - GRR N/A 1 11/16 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSB 1 11/16 - GRR N/A 1 11/16 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
RA 1 3/4 N/A 1 3/4 in N/A 149.2 mm5.8750 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSA 1 3/4 - GRA N/A 1 3/4 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSB 1 3/4 - GRA N/A 1 3/4 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSA 1 3/4 - GRR N/A 1 3/4 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSB 1 3/4 - GRR N/A 1 3/4 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
RR 45 N/A 45 mm N/A 149.2 mm5.8750 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
RA 45 N/A 45 mm N/A 149.2 mm5.8750 in N/A 7500 N1700 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G85MSA 45 - GRA N/A 45 mm N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSB 45 - GRA N/A 45 mm N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSA 45 - GRR N/A 45 mm N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSB 45 - GRR N/A 45 mm N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
RA 1 13/16 N/A 1.8125 in N/A 155.6 mm6.1250 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSA 1 13/16 - GRA N/A 1.8125 in N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSB 1 13/16 - GRA N/A 1.8125 in N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSA 1 13/16 - GRR N/A 1.8125 in N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23175 N5210 lbf N/A 38877 N8740 lbf N/A Two Piece Housing N/A
G90MSB 1 13/16 - GRR N/A 1.8125 in N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23175 N5210 lbf N/A 38877 N8740 lbf N/A Two Piece Housing N/A
RR 1.875 N/A 1 7/8 in N/A 155.6 mm6.1250 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
RA 1.875 N/A 1 7/8 in N/A 155.6 mm6.1250 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSA 1.875 - GRA N/A 1 7/8 in N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSB 1.875 - GRA N/A 1 7/8 in N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSA 1.875 - GRR N/A 1 7/8 in N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSB 1.875 - GRR N/A 1 7/8 in N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
126 - 150 of 191 | Results Per Page | View | Unit of Measure
« 6 7 8