Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Flangette Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Flangette Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 126 - 150 of 191 Unit of Measure: Imperial Metric Both « 6 7 8 

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G85MSB 1 11/16 - GRA 1 11/16 in 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing
G85MSA 1 11/16 - GRR 1 11/16 in 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing
G85MSB 1 11/16 - GRR 1 11/16 in 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing
RA 1 3/4 1 3/4 in 149.2 mm
5 7/8
in
7500 N
1700
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing
G85MSA 1 3/4 - GRA 1 3/4 in 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing
G85MSB 1 3/4 - GRA 1 3/4 in 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing
G85MSA 1 3/4 - GRR 1 3/4 in 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing
G85MSB 1 3/4 - GRR 1 3/4 in 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing
RR 45 45 mm 149.2 mm
5 7/8
in
7500 N
1700
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing
RA 45 45 mm 149.2 mm
5 7/8
in
7500 N
1700
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G85MSA 45 - GRA 45 mm 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing
G85MSB 45 - GRA 45 mm 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing
G85MSA 45 - GRR 45 mm 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing
G85MSB 45 - GRR 45 mm 149.2 mm
5 7/8
in
20500 N
4600
lb
20500 N
4600
lbf
36300 N
8160
lbf
Two Piece Housing
RA 1 13/16 1.8125 in 155.6 mm
6-1/8
in
8500 N
1900
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSA 1 13/16 - GRA 1.8125 in 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSB 1 13/16 - GRA 1.8125 in 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSA 1 13/16 - GRR 1.8125 in 155.6 mm
6-1/8
in
22700 N
5100
lb
23175 N
5210
lbf
38877 N
8740
lbf
Two Piece Housing
G90MSB 1 13/16 - GRR 1.8125 in 155.6 mm
6-1/8
in
22700 N
5100
lb
23175 N
5210
lbf
38877 N
8740
lbf
Two Piece Housing
RR 1.875 1 7/8 in 155.6 mm
6-1/8
in
8500 N
1900
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
RA 1.875 1 7/8 in 155.6 mm
6-1/8
in
8500 N
1900
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSA 1.875 - GRA 1 7/8 in 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSB 1.875 - GRA 1 7/8 in 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSA 1.875 - GRR 1 7/8 in 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSB 1.875 - GRR 1 7/8 in 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
  Results 126 - 150 of 191 « 6 7 8 
<