Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Flangette Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Flangette Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 151 - 175 of 191 Unit of Measure: Imperial Metric Both « 6 7 8 

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

RR1 15/16 1 15/16 in 155.6 mm
6-1/8
in
8500 N
1900
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
RA 1 15/16 1 15/16 in 155.6 mm
6-1/8
in
8500 N
1900
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSA 1 15/16 - GRA 1 15/16 in 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSB 1 15/16 - GRA 1 15/16 in 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSA 1 15/16 - GRR 1 15/16 in 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSB 1 15/16 - GRR 1 15/16 in 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
RR 50 50 mm 155.6 mm
6-1/8
in
8500 N
1900
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
RA 50 50 mm 155.6 mm
6-1/8
in
8500 N
1900
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSA 50 - GRA 50 mm 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSB 50 - GRA 50 mm 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSA 50 - GRR 50 mm 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
G90MSB 50 - GRR 50 mm 155.6 mm
6-1/8
in
22700 N
5100
lb
23200 N
5210
lbf
38900 N
8740
lbf
Two Piece Housing
RR2 2 in 166.7 mm
6.563
in
10200 N
2300
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
RA 2 2 in 166.7 mm
6.563
in
10200 N
2300
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSA 2 - GRA 2 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSB 2 - GRA 2 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSA 2 - GRR 2 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSB 2 - GRR 2 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
RA 2 1/16 2.0625 in 166.7 mm
6.563
in
10200 N
2300
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSA 2 1/16 - GRA 2.0625 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSB 2 1/16 - GRA 2.0625 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSA 2 1/16 - GRR 2.0625 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSB 2 1/16 - GRR 2.0625 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
RR2 1/8 2 1/8 in 166.7 mm
6.563
in
10200 N
2300
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
RA 2 1/8 2 1/8 in 166.7 mm
6.563
in
10200 N
2300
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
  Results 151 - 175 of 191 « 6 7 8 
<