All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 191
«
6
7
8
Part Number
Shaft Size d
Outside Diameter
Stamping Radial Load Rating
Static Load Rating
Dynamic Load Rating
Housing Construction
CAD
RR1 15/16
1 15/16
in
155.6
mm
6-1/8
in
8500
N
1900
lb
23200
N
5210
lbf
38900
N
8740
lbf
Two Piece Housing
RA 1 15/16
1 15/16
in
155.6
mm
6-1/8
in
8500
N
1900
lb
23200
N
5210
lbf
38900
N
8740
lbf
Two Piece Housing
G90MSA 1 15/16 - GRA
1 15/16
in
155.6
mm
6-1/8
in
22700
N
5100
lb
23200
N
5210
lbf
38900
N
8740
lbf
Two Piece Housing
G90MSB 1 15/16 - GRA
1 15/16
in
155.6
mm
6-1/8
in
22700
N
5100
lb
23200
N
5210
lbf
38900
N
8740
lbf
Two Piece Housing
G90MSA 1 15/16 - GRR
1 15/16
in
155.6
mm
6-1/8
in
22700
N
5100
lb
23200
N
5210
lbf
38900
N
8740
lbf
Two Piece Housing
G90MSB 1 15/16 - GRR
1 15/16
in
155.6
mm
6-1/8
in
22700
N
5100
lb
23200
N
5210
lbf
38900
N
8740
lbf
Two Piece Housing
RR 50
50
mm
155.6
mm
6-1/8
in
8500
N
1900
lb
23200
N
5210
lbf
38900
N
8740
lbf
Two Piece Housing
RA 50
50
mm
155.6
mm
6-1/8
in
8500
N
1900
lb
23200
N
5210
lbf
38900
N
8740
lbf
Two Piece Housing
G90MSA 50 - GRA
50
mm
155.6
mm
6-1/8
in
22700
N
5100
lb
23200
N
5210
lbf
38900
N
8740
lbf
Two Piece Housing
G90MSB 50 - GRA
50
mm
155.6
mm
6-1/8
in
22700
N
5100
lb
23200
N
5210
lbf
38900
N
8740
lbf
Two Piece Housing
G90MSA 50 - GRR
50
mm
155.6
mm
6-1/8
in
22700
N
5100
lb
23200
N
5210
lbf
38900
N
8740
lbf
Two Piece Housing
G90MSB 50 - GRR
50
mm
155.6
mm
6-1/8
in
22700
N
5100
lb
23200
N
5210
lbf
38900
N
8740
lbf
Two Piece Housing
RR2
2
in
166.7
mm
6.563
in
10200
N
2300
lb
29200
N
6570
lbf
48100
N
10800
lbf
Two Piece Housing
RA 2
2
in
166.7
mm
6.563
in
10200
N
2300
lb
29200
N
6570
lbf
48100
N
10800
lbf
Two Piece Housing
G100MSA 2 - GRA
2
in
166.7
mm
6.563
in
28500
N
6400
lb
29200
N
6570
lbf
48100
N
10800
lbf
Two Piece Housing
G100MSB 2 - GRA
2
in
166.7
mm
6.563
in
28500
N
6400
lb
29200
N
6570
lbf
48100
N
10800
lbf
Two Piece Housing
G100MSA 2 - GRR
2
in
166.7
mm
6.563
in
28500
N
6400
lb
29200
N
6570
lbf
48100
N
10800
lbf
Two Piece Housing
G100MSB 2 - GRR
2
in
166.7
mm
6.563
in
28500
N
6400
lb
29200
N
6570
lbf
48100
N
10800
lbf
Two Piece Housing
RA 2 1/16
2.0625
in
166.7
mm
6.563
in
10200
N
2300
lb
29200
N
6570
lbf
48100
N
10800
lbf
Two Piece Housing
G100MSA 2 1/16 - GRA
2.0625
in
166.7
mm
6.563
in
28500
N
6400
lb
29200
N
6570
lbf
48100
N
10800
lbf
Two Piece Housing
G100MSB 2 1/16 - GRA
2.0625
in
166.7
mm
6.563
in
28500
N
6400
lb
29200
N
6570
lbf
48100
N
10800
lbf
Two Piece Housing
G100MSA 2 1/16 - GRR
2.0625
in
166.7
mm
6.563
in
28500
N
6400
lb
29200
N
6570
lbf
48100
N
10800
lbf
Two Piece Housing
G100MSB 2 1/16 - GRR
2.0625
in
166.7
mm
6.563
in
28500
N
6400
lb
29200
N
6570
lbf
48100
N
10800
lbf
Two Piece Housing
RR2 1/8
2 1/8
in
166.7
mm
6.563
in
10200
N
2300
lb
29200
N
6570
lbf
48100
N
10800
lbf
Two Piece Housing
RA 2 1/8
2 1/8
in
166.7
mm
6.563
in
10200
N
2300
lb
29200
N
6570
lbf
48100
N
10800
lbf
Two Piece Housing
Results 151 - 175 of 191
«
6
7
8