Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Flangette Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Flangette Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 176 - 191 of 191 Unit of Measure: Imperial Metric Both « 6 7 8 

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G100MSA 2 1/8 - GRA 2 1/8 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSB 2 1/8 - GRA 2 1/8 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSA 2 1/8 - GRR 2 1/8 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSB 2 1/8 - GRR 2 1/8 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
RR 55 55 mm 166.7 mm
6.563
in
10200 N
2300
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
RA 55 55 mm 166.7 mm
6.563
in
10200 N
2300
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSA 55 - GRA 55 mm 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSB 55 - GRA 55 mm 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSA 55 - GRR 55 mm 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSB 55 - GRR 55 mm 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
RR2 3/16 2 3/16 in 166.7 mm
6.563
in
10200 N
2300
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
RA 2 3/16 2 3/16 in 166.7 mm
6.563
in
10200 N
2300
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSA 2 3/16 - GRA 2 3/16 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSB 2 3/16 - GRA 2 3/16 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSA 2 3/16 - GRR 2 3/16 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
G100MSB 2 3/16 - GRR 2 3/16 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing
  Results 176 - 191 of 191 « 6 7 8 
<