All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Flangette Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Flangette Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 191 of 191 « 6 7 8 

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G100MSA 2 1/8 - GRA 2 1/8 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
G100MSB 2 1/8 - GRA 2 1/8 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
G100MSA 2 1/8 - GRR 2 1/8 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
G100MSB 2 1/8 - GRR 2 1/8 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
RR 55 55 mm 166.7 mm
6.563
in
10200 N
2300
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
RA 55 55 mm 166.7 mm
6.563
in
10200 N
2300
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
G100MSA 55 - GRA 55 mm 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
G100MSB 55 - GRA 55 mm 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
G100MSA 55 - GRR 55 mm 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
G100MSB 55 - GRR 55 mm 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
RR2 3/16 2 3/16 in 166.7 mm
6.563
in
10200 N
2300
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
RA 2 3/16 2 3/16 in 166.7 mm
6.563
in
10200 N
2300
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
G100MSA 2 3/16 - GRA 2 3/16 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
G100MSB 2 3/16 - GRA 2 3/16 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
G100MSA 2 3/16 - GRR 2 3/16 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
G100MSB 2 3/16 - GRR 2 3/16 in 166.7 mm
6.563
in
28500 N
6400
lb
29200 N
6570
lbf
48100 N
10800
lbf
Two Piece Housing CAD Icon (for items table)
  Results 176 - 191 of 191 « 6 7 8