Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 32
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Shaft Size d
Outside Diameter
Stamping Radial Load Rating
Static Load Rating
Dynamic Load Rating
Housing Construction
CAD
RATR 3/4
3/4
in
90.5
mm
3.563
in
3100
N
700
lb
6500
N
1460
lbf
14200
N
3190
lbf
Two Piece Housing
RATR 20
20
mm
90.5
mm
3.563
in
3100
N
700
lb
6500
N
1460
lbf
14200
N
3190
lbf
Two Piece Housing
RATR 7/8
7/8
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RATR 15/16
15/16
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RATR1
1
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RATR 25
25
mm
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RATR1 1/16
1.0625
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RATR1 1/8
1 1/8
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RATR1 3/16
1 3/16
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RATR1 1/4S
1 1/4
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RATR 30
30
mm
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RATR1 1/4
1 1/4
in
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RATR1 5/16
1 5/16
in
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RATR1 3/8
1 3/8
in
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RATR1 7/16
1 7/16
in
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RATR 35
35
mm
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RRTR 3/4
3/4
in
90.5
mm
3.563
in
3100
N
700
lb
6500
N
1480
lbf
14200
N
3190
lbf
Two Piece Housing
RRTR 20
20
mm
90.5
mm
3.563
in
3100
N
700
lb
6500
N
1460
lbf
14200
N
3190
lbf
Two Piece Housing
RRTR 7/8
7/8
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RRTR 15/16
15/16
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1760
lbf
15500
N
3490
lbf
Two Piece Housing
RRTR1
1
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1760
lbf
15500
N
3490
lbf
Two Piece Housing
RRTR 25
25
mm
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RRTR1 1/16
1.0625
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RRTR1 1/8
1 1/8
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RRTR1 3/16
1 3/16
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
Results 1 - 25 of 32
1
2
<