Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 1 - 25 of 32 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

RATR 3/4 0.7500 in 90.5 mm
3.563
in
3100 N
700
lb
6500 N
1460
lbf
14200 N
3190
lbf
Two Piece Housing
RATR 20 20 mm 90.5 mm
3.563
in
3100 N
700
lb
6500 N
1460
lbf
14200 N
3190
lbf
Two Piece Housing
RATR 7/8 0.8750 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RATR 15/16 0.9375 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RATR1 1.0000 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RATR 25 25 mm 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RATR1 1/16 1.0625 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RATR1 1/8 1.1250 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RATR1 3/16 1.1875 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RATR1 1/4S 1.2500 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RATR 30 30 mm 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RATR1 1/4 1.2500 in 127 mm
5
in
6300 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing
RATR1 5/16 1.3125 in 127 mm
5
in
6300 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing
RATR1 3/8 1.3750 in 127 mm
5
in
6300 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing
RATR1 7/16 1 7/16 in 127 mm
5
in
6300 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing
RATR 35 35 mm 127 mm
5
in
6300 N
1400
lb
15300 N
3440
lbf
28500 N
6400
lbf
Two Piece Housing
RRTR 3/4 0.7500 in 90.5 mm
3.563
in
3100 N
700
lb
6500 N
1480
lbf
14200 N
3190
lbf
Two Piece Housing
RRTR 20 20 mm 90.5 mm
3.563
in
3100 N
700
lb
6500 N
1460
lbf
14200 N
3190
lbf
Two Piece Housing
RRTR 7/8 0.8750 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RRTR 15/16 0.9375 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1760
lbf
15500 N
3490
lbf
Two Piece Housing
RRTR1 1.0000 in 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1760
lbf
15500 N
3490
lbf
Two Piece Housing
RRTR 25 25 mm 95.2 mm
3.7500
in
3550 N
800
lb
7800 N
1750
lbf
15500 N
3490
lbf
Two Piece Housing
RRTR1 1/16 1.0625 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RRTR1 1/8 1.1250 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
RRTR1 3/16 1.1875 in 112.7 mm
4.438
in
4900 N
1100
lb
11300 N
2530
lbf
21600 N
4850
lbf
Two Piece Housing
  Results 1 - 25 of 32 1 2 
<