All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 32 of 32
1
2
Part Number
Shaft Size d
Outside Diameter
Stamping Radial Load Rating
Static Load Rating
Dynamic Load Rating
Housing Construction
CAD
RRTR1 1/4S
1 1/4
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RRTR 30
30
mm
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RRTR1 1/4
1 1/4
in
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RRTR1 5/16
1 5/16
in
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RRTR1 3/8
1 3/8
in
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RRTR1 7/16
1 7/16
in
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RRTR 35
35
mm
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
Results 26 - 32 of 32
1
2