All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 32
1
2
Part Number
Shaft Size d
Outside Diameter
Stamping Radial Load Rating
Static Load Rating
Dynamic Load Rating
Housing Construction
CAD
RATR 3/4
3/4
in
90.5
mm
3.563
in
3100
N
700
lb
6500
N
1460
lbf
14200
N
3190
lbf
Two Piece Housing
RATR 20
20
mm
90.5
mm
3.563
in
3100
N
700
lb
6500
N
1460
lbf
14200
N
3190
lbf
Two Piece Housing
RATR 7/8
7/8
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RATR 15/16
15/16
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RATR1
1
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RATR 25
25
mm
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RATR1 1/16
1.0625
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RATR1 1/8
1 1/8
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RATR1 3/16
1 3/16
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RATR1 1/4S
1 1/4
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RATR 30
30
mm
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RATR1 1/4
1 1/4
in
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RATR1 5/16
1 5/16
in
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RATR1 3/8
1 3/8
in
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RATR1 7/16
1 7/16
in
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RATR 35
35
mm
127
mm
5
in
6300
N
1400
lb
15300
N
3440
lbf
28500
N
6400
lbf
Two Piece Housing
RRTR 3/4
3/4
in
90.5
mm
3.563
in
3100
N
700
lb
6500
N
1480
lbf
14200
N
3190
lbf
Two Piece Housing
RRTR 20
20
mm
90.5
mm
3.563
in
3100
N
700
lb
6500
N
1460
lbf
14200
N
3190
lbf
Two Piece Housing
RRTR 7/8
7/8
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RRTR 15/16
15/16
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1760
lbf
15500
N
3490
lbf
Two Piece Housing
RRTR1
1
in
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1760
lbf
15500
N
3490
lbf
Two Piece Housing
RRTR 25
25
mm
95.2
mm
3.7500
in
3550
N
800
lb
7800
N
1750
lbf
15500
N
3490
lbf
Two Piece Housing
RRTR1 1/16
1.0625
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RRTR1 1/8
1 1/8
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
RRTR1 3/16
1 3/16
in
112.7
mm
4.438
in
4900
N
1100
lb
11300
N
2530
lbf
21600
N
4850
lbf
Two Piece Housing
Results 1 - 25 of 32
1
2