Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
RATR 3/4 | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 90.5 mm3.563 in | Stamping Radial Load Rating N/A 3100 N700 lb | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RATR 20 | Shaft Size d N/A 20 mm | Outside Diameter N/A 90.5 mm3.563 in | Stamping Radial Load Rating N/A 3100 N700 lb | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR 3/4 | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 90.5 mm3.563 in | Stamping Radial Load Rating N/A 3100 N700 lb | Static Load Rating N/A 6500 N1480 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR 20 | Shaft Size d N/A 20 mm | Outside Diameter N/A 90.5 mm3.563 in | Stamping Radial Load Rating N/A 3100 N700 lb | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR 7/8 | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR 15/16 | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1760 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR1 | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1760 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR 25 | Shaft Size d N/A 25 mm | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RATR 7/8 | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RATR 15/16 | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RATR1 | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RATR 25 | Shaft Size d N/A 25 mm | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RATR1 1/16 | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RATR1 1/8 | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RATR1 3/16 | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RATR1 1/4S | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RATR 30 | Shaft Size d N/A 30 mm | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR1 1/16 | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR1 1/8 | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR1 3/16 | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR1 1/4S | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR 30 | Shaft Size d N/A 30 mm | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR1 1/4 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 127 mm5 in | Stamping Radial Load Rating N/A 6300 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR1 5/16 | Shaft Size d N/A 1.3125 in | Outside Diameter N/A 127 mm5 in | Stamping Radial Load Rating N/A 6300 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RRTR1 3/8 | Shaft Size d N/A 1.3750 in | Outside Diameter N/A 127 mm5 in | Stamping Radial Load Rating N/A 6300 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |