Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 1 - 13 of 13 Unit of Measure: Imperial Metric Both 1 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

RFC1 1 in 28.2 mm
1.109
in
7700 N
1730
lbf
15800 N
3550
lbf
Piloted Round Flanged
RFC1 1/8 1 1/8 in 30.6 mm
1.203
in
11100 N
2500
lbf
21800 N
4900
lbf
Piloted Round Flanged
RFC1 3/16 1 3/16 in 30.6 mm
1.203
in
11100 N
2500
lbf
21800 N
4900
lbf
Piloted Round Flanged
RFC1 1/4S 1 1/4 in 30.6 mm
1.203
in
11100 N
2500
lbf
21800 N
4900
lbf
Piloted Round Flanged
RFC1 1/4 1 1/4 in 34.1 mm
1.344
in
15100 N
3400
lbf
28500 N
6400
lbf
Piloted Round Flanged
RFC1 3/8 1 3/8 in 34.1 mm
1.344
in
15100 N
3400
lbf
28500 N
6400
lbf
Piloted Round Flanged
RFC1 7/16 1 7/16 in 34.1 mm
1.344
in
15100 N
3400
lbf
28500 N
6400
lbf
Piloted Round Flanged
RFC1 1/2 1 1/2 in 38.1 mm
1.5
in
19800 N
4460
lbf
20500 N
4600
lbf
Piloted Round Flanged
RFC1 11/16 1 11/16 in 34.1 mm
1.344
in
36200 N
8130
lbf
36300 N
8160
lbf
Piloted Round Flanged
RFC1 3/4 1 3/4 in 34.1 mm
1.344
in
36200 N
8130
lbf
36300 N
8160
lbf
Piloted Round Flanged
RFC1 15/16 1 15/16 in 42.9 mm
1.688
in
22700 N
5100
lbf
39200 N
8800
lbf
Piloted Round Flanged
RFC2 2 in 44.4 mm
1.75
in
28500 N
6400
lbf
48000 N
10800
lbf
Piloted Round Flanged
RFC2 3/16 2 3/16 in 44.4 mm
1.75
in
28500 N
6400
lbf
48000 N
10800
lbf
Piloted Round Flanged
  Results 1 - 13 of 13 1 
<