All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar
>
View Items
Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 13 of 13
1
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Housing Construction
CAD
RFC1
1
in
28.2
mm
1.109
in
7700
N
1730
lbf
15800
N
3550
lbf
Piloted Round Flanged
RFC1 1/8
1 1/8
in
30.6
mm
1.203
in
11100
N
2500
lbf
21800
N
4900
lbf
Piloted Round Flanged
RFC1 3/16
1 3/16
in
30.6
mm
1.203
in
11100
N
2500
lbf
21800
N
4900
lbf
Piloted Round Flanged
RFC1 1/4S
1 1/4
in
30.6
mm
1.203
in
11100
N
2500
lbf
21800
N
4900
lbf
Piloted Round Flanged
RFC1 1/4
1 1/4
in
34.1
mm
1.344
in
15100
N
3400
lbf
28500
N
6400
lbf
Piloted Round Flanged
RFC1 3/8
1 3/8
in
34.1
mm
1.344
in
15100
N
3400
lbf
28500
N
6400
lbf
Piloted Round Flanged
RFC1 7/16
1 7/16
in
34.1
mm
1.344
in
15100
N
3400
lbf
28500
N
6400
lbf
Piloted Round Flanged
RFC1 1/2
1 1/2
in
38.1
mm
1.5
in
19800
N
4460
lbf
20500
N
4600
lbf
Piloted Round Flanged
RFC1 11/16
1 11/16
in
34.1
mm
1.344
in
36200
N
8130
lbf
36300
N
8160
lbf
Piloted Round Flanged
RFC1 3/4
1 3/4
in
34.1
mm
1.344
in
36200
N
8130
lbf
36300
N
8160
lbf
Piloted Round Flanged
RFC1 15/16
1 15/16
in
42.9
mm
1.688
in
22700
N
5100
lbf
39200
N
8800
lbf
Piloted Round Flanged
RFC2
2
in
44.4
mm
1.75
in
28500
N
6400
lbf
48000
N
10800
lbf
Piloted Round Flanged
RFC2 3/16
2 3/16
in
44.4
mm
1.75
in
28500
N
6400
lbf
48000
N
10800
lbf
Piloted Round Flanged
Results 1 - 13 of 13
1