All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 6 of 6 1 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

DRNR 15/16 15/16 in 200 mm
7.8750
in
7800 N
1750
lbf
15500 N
3490
lbf
Four-Bolt Double Pillow Block CAD Icon (for items table)
DRNR1 3/16 1 3/16 in 203.2 mm
8
in
11300 N
2530
lbf
21600 N
4850
lbf
Four-Bolt Double Pillow Block CAD Icon (for items table)
DRNR1 7/16 1 7/16 in 276.2 mm
10.875
in
15300 N
3440
lbf
28500 N
6400
lbf
Four-Bolt Double Pillow Block CAD Icon (for items table)
DRNR1 11/16 1 11/16 in 279.4 mm
11
in
20500 N
4600
lbf
36300 N
8160
lbf
Four-Bolt Double Pillow Block CAD Icon (for items table)
DRNR1 15/16 1 15/16 in 352.4 mm
13.875
in
23200 N
5210
lbf
38900 N
8740
lbf
Four-Bolt Double Pillow Block CAD Icon (for items table)
DRNR2 3/16 2 3/16 in 355.6 mm
14
in
29200 N
6570
lbf
48100 N
10800
lbf
Four-Bolt Double Pillow Block CAD Icon (for items table)
  Results 1 - 6 of 6 1