Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

DRNR 15/16 N/A 15/16 in N/A 200 mm7.8750 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Four-Bolt Double Pillow Block N/A CAD Icon (for items table)
DRNR1 3/16 N/A 1 3/16 in N/A 203.200 mm8.0000 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Four-Bolt Double Pillow Block N/A CAD Icon (for items table)
DRNR1 7/16 N/A 1 7/16 in N/A 276.2 mm10.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Four-Bolt Double Pillow Block N/A CAD Icon (for items table)
DRNR1 11/16 N/A 1 11/16 in N/A 279.4 mm11 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Four-Bolt Double Pillow Block N/A CAD Icon (for items table)
DRNR1 15/16 N/A 1 15/16 in N/A 352.4 mm13.875 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Four-Bolt Double Pillow Block N/A CAD Icon (for items table)
DRNR2 3/16 N/A 2 3/16 in N/A 355.6 mm14 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Four-Bolt Double Pillow Block N/A CAD Icon (for items table)
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1