Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Pillow Block Mounted Bearings Concentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Concentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Pillow Block Mounted Bearings Concentric Locking Collar

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 1 - 15 of 15 Unit of Measure: Imperial Metric Both 1 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RASC 5/8 5/8 in 30.2 mm
1.188
in
4700 N
1060
lbf
10600 N
2360
lbf
Shroud Seal Two-Bolt Pillow Block
RASC 3/4 3/4 in 33.3 mm
1.311
in
6200 N
1400
lbf
14300 N
3200
lbf
Shroud Seal Two-Bolt Pillow Block
RASC1 1 in 37.3 mm
1.469
in
7700 N
1730
lbf
15800 N
3550
lbf
Shroud Seal Two-Bolt Pillow Block
RASC1 1/8 1 1/8 in 42.9 mm
1.688
in
11100 N
2500
lbf
21800 N
4900
lbf
Shroud Seal Two-Bolt Pillow Block
RASC1 3/16 1 3/16 in 42.9 mm
1.688
in
11100 N
2500
lbf
21800 N
4900
lbf
Shroud Seal Two-Bolt Pillow Block
RASC1 1/4S 1 1/4 in 42.9 mm
1.688
in
11100 N
2500
lbf
21800 N
4900
lbf
Shroud Seal Two-Bolt Pillow Block
RASC1 1/4 1 1/4 in 46.8 mm
1.844
in
15100 N
3400
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
RASC1 3/8 1 3/8 in 46.8 mm
1.844
in
15100 N
3400
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
RASC1 7/16 1 7/16 in 46.8 mm
1.844
in
15100 N
3400
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
RASC1 1/2 1 1/2 in 51.6 mm
2.031
in
19800 N
4460
lbf
20500 N
4600
lbf
Shroud Seal Two-Bolt Pillow Block
RASC1 11/16 1 11/16 in 52.4 mm
2.063
in
36200 N
8130
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block
RASC1 3/4 1 3/4 in 52.4 mm
2.063
in
36200 N
8130
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block
RASC1 15/16 1 15/16 in 57.9 mm
2.281
in
22700 N
5100
lbf
39200 N
8800
lbf
Shroud Seal Two-Bolt Pillow Block
RASC2 2 in 60.3 mm
2.375
in
28500 N
6400
lbf
48000 N
10800
lbf
Shroud Seal Two-Bolt Pillow Block
RASC2 7/16 2 7/16 in 60.3 mm
2.375
in
35600 N
8000
lbf
58800 N
13200
lbf
Shroud Seal Two-Bolt Pillow Block
  Results 1 - 15 of 15 1 
<