All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Pillow Block Mounted Bearings
>
Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 226 - 250 of 403
«
6
7
8
9
10
»
Part Number
Shaft Size d
Total Width
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
RAS1 1/2 NT
1 1/2
in
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
RAS1 1/2 PT
1 1/2
in
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
LAO1 1/2
1 1/2
in
60.3
mm
2.374
in
26000
N
5850
lbf
49200
N
11100
lbf
Shroud Seal
Two-Bolt Pillow Block
VAK1 9/16
1 9/16
in
47.6
mm
1.874
in
19800
N
4460
lbf
36200
N
8130
lbf
Molded Shroud
Two-Bolt Pillow Block
RAK1 9/16
1 9/16
in
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
TAK1 9/16
1 9/16
in
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
RAS1 9/16
1 9/16
in
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
TAS1 9/16
1 9/16
in
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
RSA1 9/16
1 9/16
in
60.3
mm
2.374
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
VAK 40
40
mm
47.6
mm
1.874
in
19800
N
4460
lbf
36200
N
8130
lbf
Molded Shroud
Two-Bolt Pillow Block
VAS 40
40
mm
47.6
mm
1.874
in
19800
N
4460
lbf
36200
N
8130
lbf
Molded Shroud
Two-Bolt Pillow Block
RAK 40
40
mm
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
TAK 40
40
mm
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
RAS 40
40
mm
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
TAS 40
40
mm
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
VAK1 5/8
1 5/8
in
50.8
mm
2
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Two-Bolt Pillow Block
VAS1 5/8
1 5/8
in
50.8
mm
2
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Two-Bolt Pillow Block
RAK1 5/8
1 5/8
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
TAK1 5/8
1 5/8
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
RAS1 5/8
1 5/8
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
TAS1 5/8
1 5/8
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
RSA1 5/8
1 5/8
in
60.3
mm
2.374
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
VAK1 11/16
1 11/16
in
50.8
mm
2
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Two-Bolt Pillow Block
VAS1 11/16
1 11/16
in
50.8
mm
2
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Two-Bolt Pillow Block
RAKH1 11/16
1 11/16
in
66.7
mm
2.626
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
Results 226 - 250 of 403
«
6
7
8
9
10
»