All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 403  1 2 3 4 5 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

VAK 1/2 1/2 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
VAS 1/2 1/2 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
RAK 1/2 1/2 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
LAK 1/2 1/2 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Labyrinth Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS 1/2 1/2 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSA 1/2 1/2 in 31.8 mm
1.252
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAK 1/2 NT 1/2 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
PBS 1/2 1/2 in 25.4 mm
1
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
PB 1/2 1/2 in 25.4 mm
1
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RPB 1/2 1/2 in 25.4 mm
1
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
VAK 5/8 5/8 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
VAS 5/8 5/8 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
RAK 5/8 5/8 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
LAK 5/8 5/8 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Labyrinth Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS 5/8 5/8 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSA 5/8 5/8 in 31.8 mm
1.252
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAK5/8 NT 5/8 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
PBS 5/8 5/8 in 25.4 mm
1
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
PB 5/8 5/8 in 25.4 mm
1
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RPB 5/8 5/8 in 25.4 mm
1
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
VAK 17 17 mm 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
VAS 17 17 mm 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
RAK 17 17 mm 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS 17 17 mm 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSA 17 17 mm 31.8 mm
1.252
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
  Results 1 - 25 of 403  1 2 3 4 5 »