All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Pillow Block Mounted Bearings
>
Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 275 of 403
«
11
12
13
14
15
»
Part Number
Shaft Size d
Total Width
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
RAO1 11/16
1 11/16
in
66.7
mm
2.626
in
31700
N
7120
lbf
58500
N
13200
lbf
Shroud Seal
Two-Bolt Pillow Block
RSAO1 11/16
1 11/16
in
79.4
mm
3.126
in
31700
N
7120
lbf
58500
N
13200
lbf
Shroud Seal
Two-Bolt Pillow Block
LSAO1 11/16
1 11/16
in
79.4
mm
3.126
in
31700
N
7120
lbf
58500
N
13200
lbf
Labyrinth Seal
Two-Bolt Pillow Block
RAK1 11/16
1 11/16
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
TAK1 11/16
1 11/16
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
LAK1 11/16
1 11/16
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Labyrinth Seal
Two-Bolt Pillow Block
RAS1 11/16
1 11/16
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
TAS1 11/16
1 11/16
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
RSA1 11/16
1 11/16
in
60.3
mm
2.374
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
RAK1 11/16 NT
1 11/16
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
RAS1 11/16 NT
1 11/16
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
RSAOC1 11/16
1 11/16
in
79.4
mm
3.126
in
31700
N
7120
lbf
58500
N
13200
lbf
Shroud Seal
Two-Bolt Pillow Block
LAO1 11/16
1 11/16
in
66.7
mm
2.626
in
31700
N
7120
lbf
58500
N
13200
lbf
Shroud Seal
Two-Bolt Pillow Block
VAK1 3/4
1 3/4
in
50.8
mm
2
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Two-Bolt Pillow Block
VAS1 3/4
1 3/4
in
50.8
mm
2
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Two-Bolt Pillow Block
RAKH1 3/4
1 3/4
in
66.7
mm
2.626
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
RSAO1 3/4
1 3/4
in
79.4
mm
3.126
in
31700
N
7120
lbf
58500
N
13200
lbf
Shroud Seal
Two-Bolt Pillow Block
RAK1 3/4
1 3/4
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
TAK1 3/4
1 3/4
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
LAK1 3/4
1 3/4
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Labyrinth Seal
Two-Bolt Pillow Block
RAS1 3/4
1 3/4
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
TAS1 3/4
1 3/4
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
RSA1 3/4
1 3/4
in
60.3
mm
2.374
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
RAK1 3/4 NT
1 3/4
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
RAS1 3/4 NT
1 3/4
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
Results 251 - 275 of 403
«
11
12
13
14
15
»