All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 276 - 300 of 403 « 11 12 13 14 15 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

VAK 45 45 mm 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
VAS 45 45 mm 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
RAS 45 45 mm 52.4 mm
2.063
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
VAK1 7/8 1 7/8 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
VAS1 7/8 1 7/8 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
RAK1 7/8 1 7/8 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
TAK1 7/8 1 7/8 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS1 7/8 1 7/8 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
TAS1 7/8 1 7/8 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSA1 7/8 1 7/8 in 69.8 mm
2.748
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
VAK1 15/16 1 15/16 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
VAS1 15/16 1 15/16 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
RAKH1 15/16 1 15/16 in 73 mm
2.874
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAKHL1 15/16 1 15/16 in 63.500 mm
2.5000
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAO1 15/16 1 15/16 in 73 mm
2.874
in
37900 N
8510
lbf
68600 N
15400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSAO1 15/16 1 15/16 in 79.4 mm
3.126
in
37900 N
8510
lbf
68600 N
15400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
LSAO1 15/16 1 15/16 in 79.4 mm
3.126
in
37900 N
8510
lbf
68600 N
15400
lbf
Labyrinth Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAK1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
TAK1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Pillow Block CAD Icon (for items table)
LAK1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Labyrinth Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
TAS1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Pillow Block CAD Icon (for items table)
LAS1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Labyrinth Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSA1 15/16 1 15/16 in 69.8 mm
2.748
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
LSA1 15/16 1 15/16 in 69.8 mm
2.748
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
  Results 276 - 300 of 403 « 11 12 13 14 15 »