All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Pillow Block Mounted Bearings
>
Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 326 - 350 of 403
«
11
12
13
14
15
»
Part Number
Shaft Size d
Total Width
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
RAK2 1/8
2 1/8
in
60.3
mm
2.374
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Two-Bolt Pillow Block
TAK2 1/8
2 1/8
in
60.3
mm
2.374
in
29200
N
6570
lbf
48100
N
10800
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
RAS2 1/8
2 1/8
in
60.3
mm
2.374
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Two-Bolt Pillow Block
TAS2 1/8
2 1/8
in
60.3
mm
2.374
in
29200
N
6570
lbf
48100
N
10800
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
RSA2 1/8
2 1/8
in
79.4
mm
3.126
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Two-Bolt Pillow Block
VAK 55
55
mm
58.7
mm
2.311
in
29200
N
6570
lbf
48100
N
10800
lbf
Molded Shroud
Two-Bolt Pillow Block
VAS 55
55
mm
58.7
mm
2.311
in
29200
N
6570
lbf
48100
N
10800
lbf
Molded Shroud
Two-Bolt Pillow Block
RAKH 55
55
mm
79.4
mm
3.126
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Two-Bolt Pillow Block
RAS 55
55
mm
60.3
mm
2.374
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Two-Bolt Pillow Block
VAK2 3/16
2 3/16
in
58.7
mm
2.311
in
29200
N
6570
lbf
48100
N
10800
lbf
Molded Shroud
Two-Bolt Pillow Block
VAS2 3/16
2 3/16
in
58.7
mm
2.311
in
29200
N
6570
lbf
48100
N
10800
lbf
Molded Shroud
Two-Bolt Pillow Block
RAKH2 3/16
2 3/16
in
79.4
mm
3.126
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Two-Bolt Pillow Block
RAKHL2 3/16
2 3/16
in
76.2
mm
3
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Two-Bolt Pillow Block
RAO2 3/16
2 3/16
in
79.4
mm
3.126
in
44600
N
10000
lbf
79300
N
17800
lbf
Shroud Seal
Two-Bolt Pillow Block
RSAO2 3/16
2 3/16
in
88.9
mm
3.5
in
44600
N
10000
lbf
79300
N
17800
lbf
Shroud Seal
Two-Bolt Pillow Block
LSAO2 3/16
2 3/16
in
88.9
mm
3.5
in
44600
N
10000
lbf
79300
N
17800
lbf
Labyrinth Seal
Two-Bolt Pillow Block
RAK2 3/16
2 3/16
in
60.3
mm
2.374
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Two-Bolt Pillow Block
TAK2 3/16
2 3/16
in
60.3
mm
2.374
in
29200
N
6570
lbf
48100
N
10800
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
LAK2 3/16
2 3/16
in
60.3
mm
2.374
in
29200
N
6570
lbf
48100
N
10800
lbf
Labyrinth Seal
Two-Bolt Pillow Block
RAS2 3/16
2 3/16
in
60.3
mm
2.374
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Two-Bolt Pillow Block
TAS2 3/16
2 3/16
in
60.3
mm
2.374
in
29200
N
6570
lbf
48100
N
10800
lbf
Tri-Ply Seal
Two-Bolt Pillow Block
RSA2 3/16
2 3/16
in
79.4
mm
3.126
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Two-Bolt Pillow Block
RAK2 3/16 NT
2 3/16
in
60.3
mm
2.374
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Two-Bolt Pillow Block
RAS2 3/16 NT
2 3/16
in
60.3
mm
2.374
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Two-Bolt Pillow Block
RSAOC2 3/16
2 3/16
in
88.9
mm
3.5
in
44600
N
10000
lbf
79300
N
17800
lbf
Shroud Seal
Two-Bolt Pillow Block
Results 326 - 350 of 403
«
11
12
13
14
15
»