All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 351 - 375 of 403 « 11 12 13 14 15 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

LAO2 3/16 2 3/16 in 79.4 mm
3.126
in
44600 N
10000
lbf
79300 N
17800
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAK2 1/4 2 1/4 in 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS2 1/4 2 1/4 in 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSA2 1/4 2 1/4 in 79.4 mm
3.126
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAK 60 60 mm 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS 60 60 mm 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSA 60 60 mm 79.4 mm
3.126
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAKH 60 60 mm 82.6 mm
3.252
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAK2 3/8 2 3/8 in 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS2 3/8 2 3/8 in 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSA2 3/8 2 3/8 in 79.4 mm
3.126
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAKH2 7/16 2 7/16 in 82.6 mm
3.252
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAKHL2 7/16 2 7/16 in 82.6 mm
3.252
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAO2 7/16 2 7/16 in 84.1 mm
3.311
in
51800 N
11700
lbf
90700 N
20400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSAO2 7/16 2 7/16 in 101.6 mm
4
in
51800 N
11700
lbf
90700 N
20400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
LSAO2 7/16 2 7/16 in 101.6 mm
4
in
51800 N
11700
lbf
90700 N
20400
lbf
Labyrinth Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAK2 7/16 2 7/16 in 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
LAK2 7/16 2 7/16 in 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Labyrinth Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS2 7/16 2 7/16 in 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSA2 7/16 2 7/16 in 79.4 mm
3.126
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAK2 7/16 FS914 2 7/16 in 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAK2 7/16 NT 2 7/16 in 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSAOC2 7/16 2 7/16 in 101.6 mm
4
in
51800 N
11700
lbf
90700 N
20400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
LAO2 7/16 2 7/16 in 84.1 mm
3.311
in
51800 N
11700
lbf
90700 N
20400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAKH2 11/16 2 11/16 in 88.9 mm
3.5
in
44000 N
9890
lbf
69000 N
15500
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
  Results 351 - 375 of 403 « 11 12 13 14 15 »