All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 401 - 403 of 403 « 16 17 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RSAO3 3/16 3 3/16 in 111.1 mm
4.374
in
86500 N
19400
lbf
136300 N
30700
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSAO3 7/16 3 7/16 in 120.6 mm
4.748
in
107200 N
24100
lbf
158200 N
35600
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSAO3 15/16 3 15/16 in 130.2 mm
5.126
in
140400 N
31600
lbf
191800 N
43100
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
  Results 401 - 403 of 403 « 16 17