All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 403  1 2 3 4 5 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

PBS 17 17 mm 25.4 mm
1
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
PB 17 17 mm 25.4 mm
1
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RPB 17 17 mm 25.4 mm
1
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAK 11/16 11/16 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS 11/16 11/16 in 30.2 mm
1.189
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSA 11/16 11/16 in 31.8 mm
1.252
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
VAK 3/4 3/4 in 31.8 mm
1.252
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
VAS 3/4 3/4 in 31.8 mm
1.252
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
RAK 3/4 3/4 in 33.3 mm
1.311
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
LAK 3/4 3/4 in 33.3 mm
1.311
in
6500 N
1460
lbf
14200 N
3190
lbf
Labyrinth Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS 3/4 3/4 in 33.3 mm
1.311
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSA 3/4 3/4 in 50.8 mm
2
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAK 3/4 PT 3/4 in 33.3 mm
1.311
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAK 3/4 NT 3/4 in 33.3 mm
1.311
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS 3/4 NT 3/4 in 33.3 mm
1.311
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS 3/4 PT 3/4 in 33.3 mm
1.311
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
PBS 3/4 3/4 in 25.4 mm
1
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
PB 3/4 3/4 in 25.4 mm
1
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RPB 3/4 3/4 in 28.6 mm
1.125
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
VAK 20 20 mm 31.8 mm
1.252
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
VAS 20 20 mm 31.8 mm
1.252
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
RAK 20 20 mm 33.3 mm
1.311
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS 20 20 mm 33.3 mm
1.311
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSA 20 20 mm 50.8 mm
2
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
PBS 20 20 mm 25.4 mm
1
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
  Results 26 - 50 of 403  1 2 3 4 5 »