All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 403  1 2 3 4 5 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RAS1 1/16 1.0625 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
TAS1 1/16 1.0625 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Two-Bolt Pillow Block CAD Icon (for items table)
VAK1 1/8 1 1/8 in 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
VAS1 1/8 1 1/8 in 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
RAK1 1/8 1 1/8 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
TAK1 1/8 1 1/8 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Two-Bolt Pillow Block CAD Icon (for items table)
LAK1 1/8 1 1/8 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Labyrinth Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS1 1/8 1 1/8 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
TAS1 1/8 1 1/8 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Two-Bolt Pillow Block CAD Icon (for items table)
RSA1 1/8 1 1/8 in 54 mm
2.126
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
PBS1 1/8 1 1/8 in 30.2 mm
1.188
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
PB1 1/8 1 1/8 in 31.8 mm
1.25
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
VAK 30 30 mm 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
VAS 30 30 mm 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
RAK 30 30 mm 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
TAK 30 30 mm 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAS 30 30 mm 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
TAS 30 30 mm 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Two-Bolt Pillow Block CAD Icon (for items table)
PBS 30 30 mm 30.2 mm
1.188
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
PB 30 30 mm 31.8 mm
1.25
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
VAK1 3/16 1 3/16 in 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
VAS1 3/16 1 3/16 in 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Pillow Block CAD Icon (for items table)
RAKH1 3/16 1 3/16 in 57.2 mm
2.252
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAKHL1 3/16 1 3/16 in 50.8 mm
2
in
12600 N
2840
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
RAO1 3/16 1 3/16 in 49.2 mm
1.937
in
15800 N
3560
lbf
33100 N
7440
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
  Results 101 - 125 of 403  1 2 3 4 5 »