All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings SAOL Heavy Series > View Items  

Fafnir® Pillow Block Mounted Bearings SAOL Heavy Series

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 27 of 27 1 2 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAOL4 7/16 4 7/16 in 171.4 mm
6.75
in
245097 N
55100
lbf
281127 N
63200
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAOL4 15/16 4 15/16 in 184.2 mm
7.2500
in
328278 N
73800
lbf
343847 N
77300
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
  Results 26 - 27 of 27 1 2