All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Pillow Block Mounted Bearings
>
Fafnir® Pillow Block Mounted Bearings SAOL Heavy Series
>
View Items
Fafnir® Pillow Block Mounted Bearings SAOL Heavy Series
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 27
1
2
Part Number
Shaft Size d
Total Width
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
SAL1 3/16
1 3/16
in
54
mm
2.125
in
11100
N
2500
lbf
21600
N
4800
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL1 3/16
1 3/16
in
60.3
mm
2.375
in
15600
N
3550
lbf
33500
N
7550
lbf
Shroud Seal
Two-Bolt Pillow Block
SAL1 1/4
1 1/4
in
60.3
mm
2.375
in
11500
N
3400
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Pillow Block
SAL1 7/16
1 7/16
in
60.3
mm
2.375
in
11500
N
3400
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL1 7/16
1 7/16
in
69.8
mm
2.75
in
21200
N
4750
lbf
40500
N
9150
lbf
Shroud Seal
Two-Bolt Pillow Block
SAL1 1/2
1 1/2
in
60.3
mm
2.375
in
19839
N
4460
lbf
36164
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL1 1/2
1 1/2
in
79.4
mm
3.125
in
26100
N
5850
lbf
49000
N
11000
lbf
Shroud Seal
Two-Bolt Pillow Block
SAL1 11/16
1 11/16
in
60.3
mm
2.375
in
20461
N
4600
lbf
36297
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL1 11/16
1 11/16
in
79.4
mm
3.125
in
31600
N
7100
lbf
58500
N
13200
lbf
Shroud Seal
Two-Bolt Pillow Block
SAL1 15/16
1 15/16
in
69.8
mm
2.75
in
22700
N
5100
lbf
39000
N
8800
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL1 15/16
1 15/16
in
79.4
mm
3.125
in
37900
N
8500
lbf
68000
N
15300
lbf
Shroud Seal
Two-Bolt Pillow Block
SAL2 3/16
2 3/16
in
79.4
mm
3.125
in
28500
N
6400
lbf
48000
N
10800
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL2 3/16
2 3/16
in
88.9
mm
3.5
in
43600
N
9800
lbf
80000
N
18000
lbf
Shroud Seal
Two-Bolt Pillow Block
SAL2 7/16
2 7/16
in
79.4
mm
3.125
in
35600
N
8000
lbf
58500
N
13200
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL2 7/16
2 7/16
in
101.6
mm
4
in
51700
N
11600
lbf
90000
N
20400
lbf
Shroud Seal
Two-Bolt Pillow Block
SAL2 11/16
2 11/16
in
88.9
mm
3.5
in
43992
N
9890
lbf
68947
N
15500
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL2 11/16
2 11/16
in
111.1
mm
4.375
in
66800
N
15000
lbf
116000
N
26000
lbf
Shroud Seal
Two-Bolt Pillow Block
SAL2 15/16
2 15/16
in
88.9
mm
3.5
in
43600
N
9800
lbf
68000
N
15300
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL2 15/16
2 15/16
in
111.1
mm
4.375
in
75700
N
17000
lbf
125000
N
28500
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL3 3/16
3 3/16
in
111.1
mm
4.375
in
86000
N
19300
lbf
137000
N
30500
lbf
Shroud Seal
Two-Bolt Pillow Block
SAL3 7/16
3 7/16
in
111.1
mm
4.375
in
61000
N
13700
lbf
93000
N
20800
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL3 7/16
3 7/16
in
120.6
mm
4.75
in
106900
N
24000
lbf
156000
N
35500
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL3 11/16
3 11/16
in
125.4
mm
4.938
in
175259
N
39400
lbf
222411
N
50000
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL3 15/16
3 15/16
in
133.4
mm
5.25
in
140300
N
31500
lbf
193000
N
43000
lbf
Shroud Seal
Two-Bolt Pillow Block
SAOL4 3/16
4 3/16
in
158.8
mm
6.25
in
202394
N
45500
lbf
253548
N
57000
lbf
Shroud Seal
Two-Bolt Pillow Block
Results 1 - 25 of 27
1
2