Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
26 - 27 of 27 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

Add To Cart/Request Quote
N/A 4 7/16 in N/A 171.4 mm6.75 in N/A 245097 N55100 lbf N/A 281127 N63200 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 4 15/16 in N/A 184.2 mm7.2500 in N/A 328278 N73800 lbf N/A 343847 N77300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
26 - 27 of 27 | Results Per Page | View | Unit of Measure
1 2