Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 217 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

Add To Cart/Request Quote
N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 1556 N350 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 1556 N350 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 42.9 mm1.689 in N/A 1556 N350 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 2112 N475 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 42.9 mm1.689 in N/A 1556 N350 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 2112 N475 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 3/8 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Add To Cart
Request Quote
76 - 100 of 217 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »