Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
KAK 1 1/4 PS | Shaft Size d N/A 1.2500 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAK 1 1/4S PS | Shaft Size d N/A 1.2500 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAK 1 3/16 PS | Shaft Size d N/A 1.1875 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAK 1 7/16 PS | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAK 1 PS | Shaft Size d N/A 1.0000 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 1067 N240 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAK 20 PS | Shaft Size d N/A 20 mm | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 890 N200 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAK 25 PS | Shaft Size d N/A 25 mm | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 1067 N240 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAK 3/4 PS | Shaft Size d N/A 0.7500 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 890 N200 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAK 30 PS | Shaft Size d N/A 30 mm | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAK 35 PS | Shaft Size d N/A 35 mm | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAS 1 1/4 PS | Shaft Size d N/A 1.2500 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAS 1 1/4S PS | Shaft Size d N/A 1.2500 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAS 1 3/16 PS | Shaft Size d N/A 1.1875 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAS 1 7/16 PS | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAS 1 PS | Shaft Size d N/A 1.0000 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 1067 N240 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAS 20 PS | Shaft Size d N/A 20 mm | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 890 N200 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAS 25 PS | Shaft Size d N/A 25 mm | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 1067 N240 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAS 3/4 PS | Shaft Size d N/A 0.7500 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 890 N200 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAS 30 PS | Shaft Size d N/A 30 mm | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAS 35 PS | Shaft Size d N/A 35 mm | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK 1/2 | Shaft Size d N/A 0.5000 in | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK 15/16 | Shaft Size d N/A 0.9375 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK 17 | Shaft Size d N/A 17 mm | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK 20 | Shaft Size d N/A 20 mm | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK 25 | Shaft Size d N/A 25 mm | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |