Batch CAD Cart (0)
  • Cart is empty
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

Sort by
N/A 2 7/16 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 60 mm N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 1 7/16 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 2 7/16 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 2 3/16 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2