1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAP Material ID

YTU 3/4 SGT N/A 3/4 in N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A N/A 101777268
YTU 3/4 N/A 3/4 in N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A N/A 100201192
YTU 20 SGT N/A 20 mm N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A N/A 190130465
YTU 20 N/A 20 mm N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A N/A 102139215
YTU 7/8 SGT N/A 7/8 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A N/A 190001791
YTU 7/8 N/A 7/8 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A N/A 100202056
YTU 15/16 SGT N/A 15/16 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A N/A 101777266
YTU 15/16 N/A 15/16 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A N/A 100201883
YTU 25 SGT N/A 25 mm N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A N/A 101777267
YTU 25 N/A 25 mm N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A N/A 100068625
YTU1 SGT N/A 1 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A N/A 101777281
YTU1 N/A 1 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A N/A 100201200
YTU1 1/8 SGT N/A 1 1/8 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A N/A 100085744
YTU1 1/8 N/A 1 1/8 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A N/A 100201799
YTU 30 SGT N/A 30 mm N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A N/A 101777269
YTU 30 N/A 30 mm N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A N/A 100201992
YTU1 3/16 SGT N/A 1 3/16 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A N/A 101777277
YTU1 3/16 N/A 1 3/16 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A N/A 100080922
YTU1 1/4 SGT N/A 1 1/4 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A N/A 101777274
YTU1 1/4 N/A 1 1/4 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A N/A 100201337
YTU1 3/8 SGT N/A 1 3/8 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A N/A 190001797
YTU1 3/8 N/A 1 3/8 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A N/A 100202006
YTU 35 SGT N/A 35 mm N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A N/A 190001804
YTU 35 N/A 35 mm N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A N/A 100200834
YTU1 7/16 SGT N/A 1 7/16 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A N/A 101777280
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3