Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| YTU 3/4 SGT | Shaft Size d N/A 3/4 in | Housing Width A N/A 41.3 mm1.626 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU 3/4 | Shaft Size d N/A 3/4 in | Housing Width A N/A 41.3 mm1.626 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU 20 SGT | Shaft Size d N/A 20 mm | Housing Width A N/A 41.3 mm1.626 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 41.3 mm1.626 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU 7/8 SGT | Shaft Size d N/A 7/8 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU 7/8 | Shaft Size d N/A 7/8 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU 15/16 SGT | Shaft Size d N/A 15/16 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU 15/16 | Shaft Size d N/A 15/16 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU 25 SGT | Shaft Size d N/A 25 mm | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU1 SGT | Shaft Size d N/A 1 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU1 | Shaft Size d N/A 1 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU1 1/8 SGT | Shaft Size d N/A 1 1/8 in | Housing Width A N/A 50.8 mm2 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU1 1/8 | Shaft Size d N/A 1 1/8 in | Housing Width A N/A 50.8 mm2 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU 30 SGT | Shaft Size d N/A 30 mm | Housing Width A N/A 50.8 mm2 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU 30 | Shaft Size d N/A 30 mm | Housing Width A N/A 50.8 mm2 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU1 3/16 SGT | Shaft Size d N/A 1 3/16 in | Housing Width A N/A 50.8 mm2 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU1 3/16 | Shaft Size d N/A 1 3/16 in | Housing Width A N/A 50.8 mm2 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU1 1/4 SGT | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU1 1/4 | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU1 3/8 SGT | Shaft Size d N/A 1 3/8 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU1 3/8 | Shaft Size d N/A 1 3/8 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU 35 SGT | Shaft Size d N/A 35 mm | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU 35 | Shaft Size d N/A 35 mm | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
| YTU1 7/16 SGT | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |